Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Size | 53 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 55 Shore A |
Material characteristics | FDA-compatible |
Nipple material | Aluminum |
Connection | G1/4"-M |
Number of folds | 1.5 |
Vacuum connection | G1/4"-M |
Attribute | Value |
---|---|
d2 | 33 mm |
Dmax(S) | 60 mm |
dn | 4.40 mm |
Ds | 50 mm |
G1 | G1/4"-M |
H | 38 mm |
LG1 | 11 mm |
SW1 | 17 mm |
Z (Stroke) | 15 mm |
Attribute | Value |
---|---|
Suction cup material | Silicone SI |
Material hardness [Shore A] | 55 Shore A |
Size | 53 |
Number of folds | 1.50 |
Connection | G1/4-AG |
Curve radius (min) (convex) | 100 mm |
Volume | 26.49 cm³ |
Suction force (-600mbar) | 51.30 N |
Pull-off force | 95 N |
Hose diameter (rec.) d | 6 mm |
Weight | 27 g |
Product family | FSGA |
Ordering information: FSGA 53 SI-55 G1/4-AG
Suction cup FSGA (elastomer part + connection nipple) is delivered unassembled (diameters of 33 mm and more are assembled). The delivery consists of:
Available spare parts: suction cup FGA, connection nipple SA-NIP