FGA 11 NBR-55 N016

Part no.: 10.01.06.00095

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Size11
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 Shore A
Number of folds1.5
FGA 11 NBR-55 N016
Attribute Value
d 4.50 mm
d2 5.10 mm
D1 12 mm
Dk 10 mm
Dmax(S) 13 mm
Ds 10.40 mm
H 16 mm
H2 3.80 mm
H3 9.30 mm
Z (Stroke) 4 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Number of folds 1.50
Suction force (-600mbar) 1.20 N
Size 11
Suction cup material Nitrile rubber NBR
Weight 0.90 g
Curve radius (min) (convex) 10 mm
Product family FGA

Ordering information: FGA 11 NBR-55 N016