Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) for large, heavy and uneven workpieces
Size | 200 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 55 Shore A |
Nipple material | Steel |
Vacuum connection | G1/2"-F |
Number of folds | 1.5 |
Attribute | Value |
---|---|
d2 | 137 mm |
d3 | 119.40 mm |
D1 | 202 mm |
Dmax(S) | 208 mm |
Ds | 191 mm |
G1 | G1/2"-F |
H | 54 mm |
H4 | 8 mm |
LG1 | 8 mm |
Z (Stroke) | 37.20 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 850 N |
Pull-off force | 950 N |
Volume | 876.52 cm³ |
Curve radius (min) (convex) | 350 mm |
Hose diameter (rec.) d | 12 mm |
Size | 200 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 55 Shore A |
Weight | 1017 g |
Number of folds | 1.50 |
Product family | FSGPL |
Ordering information: FSGPL 200 NBR-55 G1/2-IG
Suction cup FSGPL, available in various diameters, is delivered with support plate vulcanized to elastomer part.