Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) for very uneven workpieces
Size | 25 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 55 Shore A |
Nipple material | Aluminum |
Number of folds | 3.5 |
Attribute | Value |
---|---|
d2 | 10 mm |
Dmax(S) | 26.50 mm |
dn | 3.50 mm |
Ds | 23 mm |
G1 | G1/8"-M |
H | 51 mm |
LG1 | 7.50 mm |
SW1 | 14 mm |
Z (Stroke) | 22 mm |
Attribute | Value |
---|---|
Pull-off force | 20 N |
Size | 25 |
Weight | 9.80 g |
Nipple family | N 049 |
Suction cup material | Silicone SI |
Suction force (-600mbar) | 4.50 N |
Hose diameter (rec.) d | 4 mm |
Volume | 7.07 cm³ |
Curve radius (min) (convex) | 25 mm |
Product family | FSGB |
Number of folds | 3.50 |
Ordering information: FSGB 25 SI-55 G1/8-AG
Suction cup FSGB (elastomer part + connection nipple) is delivered unassembled. The delivery consists of:
Available spare parts: suction cup FGB, connection nipple SA-NIP