Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Size | 110 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 70 Shore A |
Number of folds | 1.5 |
Attribute | Value |
---|---|
d | 7 mm |
d2 | 80 mm |
D1 | 123 mm |
Dk | 86 mm |
Dmax(S) | 130 mm |
Dmk | 40 mm |
Ds | 111 mm |
H | 55 mm |
H4 | 8 mm |
Z (Stroke) | 29.50 mm |
Attribute | Value |
---|---|
Number of folds | 1.50 |
Suction force (-600mbar) | 280 N |
Size | 110 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 70 Shore A |
Weight | 278.10 g |
Curve radius (min) (convex) | 85 mm |
Product family | FGA |
Ordering information: FGA 110 NBR-70 N010