FGA 150 SI-70 N010

Part no.: 10.01.06.00117

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Size150
Suction cup materialSilicone SI
Material hardness [Shore A]70 Shore A
Number of folds1.5
Material characteristicsFDA-compatible
FGA 150 SI-70 N010
Attribute Value
d 7 mm
d2 111 mm
D1 168 mm
Dk 120 mm
Dmax(S) 177 mm
Dmk 40 mm
Ds 150 mm
H 74 mm
H4 10 mm
Z (Stroke) 37 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Number of folds 1.50
Suction force (-600mbar) 570 N
Size 150
Suction cup material Silicone SI
Material hardness [Shore A] 70 Shore A
Weight 678.90 g
Curve radius (min) (convex) 250 mm
Product family FGA
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: FGA 150 SI-70 N010