Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Size | 110 |
Number of folds | 1.5 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 70 Shore A |
Nipple material | Aluminum |
Connection | G1/2"-F |
Attribute | Value |
---|---|
dn | 13.50 mm |
d2 | 80 mm |
Dmax(S) | 130 mm |
Ds | 111 mm |
G1 | G1/2"-F |
H | 69.50 mm |
LG1 | 13 mm |
Z (Stroke) | 29.50 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 280 N |
Pull-off force | 570 N |
Volume | 330 cm³ |
Curve radius (min) (convex) | 85 mm |
Hose diameter (rec.) d | 12 mm |
Size | 110 |
Nipple family | N 010 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 70 Shore A |
Weight | 358.30 g |
Product family | FSGA |
Number of folds | 1.50 |
Ordering information: FSGA 110 NBR-70 G1/2-IG
Suction cup FSGA (elastomer part + connection nipple) is delivered assembled. The assembly consists of:
Available spare parts: suction cup FGA, connection nipple SA-NIP