FGA 33 NBR-55 N018

Part no.: 10.01.06.00130

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Size33
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 Shore A
Number of folds1.5
FGA 33 NBR-55 N018
Attribute Value
d 8 mm
d1 16 mm
d2 17 mm
D1 36 mm
Dk 18 mm
Dmax(S) 38 mm
Ds 30 mm
H 27 mm
H2 13 mm
H3 14 mm
Z (Stroke) 9 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Number of folds 1.50
Suction force (-600mbar) 13.60 N
Size 33
Suction cup material Nitrile rubber NBR
Weight 7.30 g
Curve radius (min) (convex) 40 mm
Product family FGA

Ordering information: FGA 33 NBR-55 N018