FGA 43 NBR-55 N018

Part no.: 10.01.06.00131

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Size43
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 Shore A
Number of folds1.5
FGA 43 NBR-55 N018
Attribute Value
d 8 mm
d1 14.50 mm
d2 21.90 mm
D1 45.90 mm
Dk 18 mm
Dmax(S) 47.50 mm
Ds 38 mm
H 27.60 mm
H2 13 mm
H3 17.10 mm
Z (Stroke) 10 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Number of folds 1.50
Suction force (-600mbar) 22.80 N
Size 43
Suction cup material Nitrile rubber NBR
Weight 11 g
Curve radius (min) (convex) 60 mm
Product family FGA

Ordering information: FGA 43 NBR-55 N018