Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Size | 78 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 55 Shore A |
Number of folds | 1.5 |
Attribute | Value |
---|---|
d | 11.80 mm |
d1 | 21.80 mm |
d2 | 54 mm |
D1 | 83 mm |
Dk | 24.70 mm |
Dmax(S) | 84.50 mm |
Ds | 74 mm |
H | 47 mm |
H2 | 19.70 mm |
H3 | 31.40 mm |
Z (Stroke) | 16 mm |
Attribute | Value |
---|---|
Number of folds | 1.50 |
Suction force (-600mbar) | 137.40 N |
Size | 78 |
Suction cup material | Nitrile rubber NBR |
Weight | 55.60 g |
Curve radius (min) (convex) | 70 mm |
Product family | FGA |
Ordering information: FGA 78 NBR-55 N019