Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) for very uneven workpieces
Size | 32 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 55 Shore A |
Material characteristics | FDA-compatible |
Number of folds | 2.5 |
Attribute | Value |
---|---|
d | 8 mm |
d1 | 15 mm |
d2 | 16 mm |
D1 | 32.40 mm |
Dk | 18 mm |
Dmax(S) | 33.50 mm |
Ds | 32 mm |
H | 37.50 mm |
H2 | 13 mm |
H3 | 17 mm |
Z (Stroke) | 15 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 12.06 N |
Pull-off force | 36.90 N |
Volume | 9.77 cm³ |
Curve radius (min) (convex) | 35 mm |
Size | 32 |
Nipple family | N 018 |
Number of folds | 2.50 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 55 Shore A |
Weight | 8.90 g |
Product family | FG |
Ordering information: FG 32 SI-55 N018