FG 88 SI-55 N019

Part no.: 10.01.06.00147

Bellows suction cup (round) for very uneven workpieces

Size88
Suction cup materialSilicone SI
Material hardness [Shore A]55 Shore A
Material characteristicsFDA-compatible
Number of folds2.5
FG 88 SI-55 N019
Attribute Value
d 11.70 mm
d1 25 mm
d2 29.30 mm
D1 88.20 mm
Dk 24.70 mm
Dmax(S) 95.50 mm
Ds 89 mm
H 86.50 mm
H2 19.70 mm
H3 26 mm
Z (Stroke) 34 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 40.46 N
Pull-off force 286 N
Volume 143.67 cm³
Curve radius (min) (convex) 100 mm
Size 88
Nipple family N 019
Number of folds 2.50
Suction cup material Silicone SI
Material hardness [Shore A] 55 Shore A
Weight 158.50 g
Product family FG
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: FG 88 SI-55 N019