FG 30 VU1-72 N013

Part no.: 10.01.06.00173

Bellows suction cup (round) for very uneven workpieces

Size30
Suction cup materialVulkollan VU1
Material hardness [Shore A]72 Shore A
Number of folds2.5
FG 30 VU1-72 N013
Attribute Value
D1 30 mm
Dk 18 mm
Dmax(S) 31.50 mm
Ds 29 mm
d 8 mm
d1 15 mm
d2 15 mm
H 40 mm
H2 12 mm
H3 16 mm
Z (Stroke) 15 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Size 30
Suction force (-600mbar) 13.50 N
Material hardness [Shore A] 72 Shore A
Pull-off force 32 N
Volume 10.10 cm³
Curve radius (min) (convex) 15 mm
Suction cup material Vulkollan VU1
Weight 8.60 g
Number of folds 2.50
Nipple family N 013
Product family FG

Ordering information: FG 30 VU1-72 N013