Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Size | 60 |
Suction cup material | Vulkollan VU1 |
Material hardness [Shore A] | 72 Shore A |
Number of folds | 1.5 |
Attribute | Value |
---|---|
d | 12 mm |
d1 | 20 mm |
d2 | 41 mm |
D1 | 60 mm |
Dk | 21 mm |
Dmax(S) | 61.50 mm |
Ds | 59 mm |
H | 34 mm |
H2 | 12 mm |
H3 | 22 mm |
Z (Stroke) | 12 mm |
Attribute | Value |
---|---|
Number of folds | 1.50 |
Suction force (-600mbar) | 75 N |
Pull-off force | 120 N |
Volume | 35.67 cm³ |
Curve radius (min) (convex) | 50 mm |
Size | 60 |
Suction cup material | Vulkollan VU1 |
Weight | 26.90 g |
Product family | FGA |
Ordering information: FGA 60 VU1-72 N014