SA-NIP N013 G1/4-IG DN350

Part no.: 10.01.06.00180
Suction cup connection nipple
Nipple: N 013
Thread G1: G1/4"-F
Overall length: 28.5 mm
Fitting length: 15 mm
Nominal size: 3,50 mm
Material: Aluminium
Spanner size SW2: 5 mm
SA-NIP N013 G1/4-IG DN350
Attribute Value
dn 3.5 mm
G1 G1/4"-F
LG1 12 mm
SW1 17 mm
L1 28.5 mm
L 15 mm
L2 11.5 mm
L3 2 mm
D2 8.5 mm
D 12.5 mm