SA-NIP N015 G1/4-IG DN600

Part no.: 10.01.06.00182
Suction cup connection nipple
Nipple: N 015
Thread G1: G1/4"-F
Overall length: 37.5 mm
Fitting length: 15 mm
Nominal size: 6,00 mm
Material: Aluminium
Spanner size SW2: 6 mm
SA-NIP N015 G1/4-IG DN600
Attribute Value
dn 6 mm
G1 G1/4"-F
LG1 13 mm
SW1 22 mm
L1 37.5 mm
L 15 mm
L2 19.5 mm
L3 3 mm
D2 14 mm
D 18 mm