SA-NIP N015 G1/4-AG DN600

Part no.: 10.01.06.00185
Suction cup connection nipple
Nipple: N 015
Thread G1: G1/4-M
Overall length: 37.5 mm
Fitting length: 5 mm
Nominal size: 6,00 mm
Material: Aluminium
Spanner size SW2: 6 mm
SA-NIP N015 G1/4-AG DN600
Attribute Value
dn 6 mm
D 18 mm
D2 14 mm
G1 G1/4"-M
L 5 mm
L1 37.5 mm
L2 19.5 mm
L3 3 mm
LG1 10 mm
SW1 22 mm
SW2 6 mm