Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) for very uneven workpieces
Size | 60 |
Suction cup material | Vulkollan VU1 |
Material hardness [Shore A] | 72 Shore A |
Number of folds | 2.5 |
Attribute | Value |
---|---|
D1 | 60 mm |
Dk | 21 mm |
Dmax(S) | 62.50 mm |
Ds | 57 mm |
d | 12 mm |
d1 | 20 mm |
d2 | 36 mm |
H | 55 mm |
H2 | 12 mm |
H3 | 17.50 mm |
Z (Stroke) | 30 mm |
Attribute | Value |
---|---|
Size | 60 |
Suction force (-600mbar) | 61 N |
Material hardness [Shore A] | 72 Shore A |
Pull-off force | 100 N |
Volume | 66.76 cm³ |
Curve radius (min) (convex) | 40 mm |
Suction cup material | Vulkollan VU1 |
Weight | 38.80 g |
Number of folds | 2.50 |
Nipple family | N 014 |
Product family | FG |
Ordering information: FG 60 VU1-72 N014 ON