FSG 60 VU1-72 G1/4-IG

Part no.: 10.01.06.00236

Bellows suction cup (round) for very uneven workpieces

Size60
Suction cup materialVulkollan VU1
Material hardness [Shore A]72 Shore A
Nipple materialAluminum
ConnectionG1/4"-F
Number of folds2.5
FSG 60 VU1-72 G1/4-IG
Attribute Value
d2 36 mm
dn 6 mm
Dmax(S) 62.50 mm
Ds 59 mm
G1 G1/4"-F
H 70 mm
LG1 12 mm
SW1 17 mm
Z (Stroke) 30 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 61 N
Pull-off force 100 N
Volume 61 cm³
Curve radius (min) (convex) 50 mm
Hose diameter (rec.) d 6 mm
Size 60
Nipple family N 014
Suction cup material Vulkollan VU1
Material hardness [Shore A] 72 Shore A
Weight 47.10 g
Number of folds 2.50
Product family FSG


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a dry, smooth and flat workpiece surface - they do not include a safety factor Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m

Ordering information: FSG 60 VU1-72 G1/4-IG

Suction cup FSG VU1 (elastomer part + connection nipple) is delivered assembled. The assembly consists of:

  • Suction cup of type FG VU1 – elastomer part, available in various diameters
  • Connection nipple of type SA-NIP – available with various threads

 

Available spare parts: suction cup FG VU1, connection nipple SA-NIP