FSGA 60 VU1-72 G1/4-IG

Part no.: 10.01.06.00240

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Size60
Suction cup materialVulkollan VU1
Material hardness [Shore A]72 Shore A
Nipple materialAluminum
ConnectionG1/4"-F
Number of folds1.5
FSGA 60 VU1-72 G1/4-IG
Attribute Value
d2 41 mm
dn 6 mm
Dmax(S) 61.50 mm
Ds 59 mm
G1 G1/4"-F
H 49 mm
LG1 12 mm
SW1 17 mm
Z (Stroke) 12.50 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 75 N
Pull-off force 120 N
Volume 31 cm³
Curve radius (min) (convex) 50 mm
Hose diameter (rec.) d 6 mm
Size 60
Nipple family N 014
Suction cup material Vulkollan VU1
Material hardness [Shore A] 72 Shore A
Weight 38.20 g
Product family FSGA
Number of folds 1.50


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a dry, smooth and flat workpiece surface - they do not include a safety factor Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m

Ordering information: FSGA 60 VU1-72 G1/4-IG

Suction cup FSGA VU1 (elastomer part + connection nipple) is delivered assembled. The assembly consists of:

  • Suction cup of type FGA VU1 – elastomer part, available in various diameters, optional with oil groove
  • Connection nipple of type SA-NIP – available with various threads


Available spare parts: suction cup FGA VU1, connection nipple SA-NIP / connection disc SA-SCHE