SA-NIP N017 M5-IG DN200

Part no.: 10.01.06.00313
+Suction cup connection nipple SA-NIP N017 M5-IG DN200 SW8x17, für FG 5
Nipple: N 017
Thread G1: M5-F
Overall length: 17 mm
Fitting length: 10 mm
Nominal size: 2.00 mm
Material: Aluminium
SA-NIP N017 M5-IG DN200
Attribute Value
dn 2 mm
D 4.5 mm
D2 4.2 mm
G1 M5-F
L 10 mm
L1 17 mm
L2 4 mm
L3 3 mm
LG1 5.5 mm
SW1 8 mm