Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) for very uneven workpieces
Size | 25 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 55 Shore A |
Material characteristics | FDA-compatible |
Number of folds | 2.5 |
Attribute | Value |
---|---|
d | 4.50 mm |
d2 | 10 mm |
D1 | 25 mm |
Dk | 10 mm |
Dmax(S) | 26 mm |
Ds | 23 mm |
H | 34 mm |
H2 | 3.80 mm |
H3 | 9 mm |
Z (Stroke) | 18 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 4.71 N |
Pull-off force | 19 N |
Volume | 5.22 cm³ |
Curve radius (min) (convex) | 30 mm |
Size | 25 |
Nipple family | N 016 |
Number of folds | 2.50 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 55 Shore A |
Weight | 4.10 g |
Product family | FG |
Ordering information: FG 25 SI-55 N016