FGA 14 NK-45 N016

Part no.: 10.01.06.00372

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Size14
Suction cup materialNatural Rubber NK
Material hardness [Shore A]45 Shore A
Number of folds1.5
FGA 14 NK-45 N016
Attribute Value
d 4.50 mm
d2 5 mm
D1 13.70 mm
Dk 10 mm
Dmax(S) 14.50 mm
Ds 12.50 mm
H 15.50 mm
H2 3.80 mm
H3 8.50 mm
Z (Stroke) 5 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Number of folds 1.50
Suction force (-600mbar) 1.20 N
Size 14
Suction cup material Natural Rubber NK
Weight 1 g
Curve radius (min) (convex) 6 mm
Product family FGA

Ordering information: FGA 14 NK-45 N016