Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Size | 25 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 55 Shore A |
Number of folds | 1.5 |
Attribute | Value |
---|---|
d | 4.50 mm |
d2 | 9.90 mm |
D1 | 25 mm |
Dk | 10 mm |
Dmax(S) | 26.50 mm |
Ds | 22.50 mm |
H | 23 mm |
H2 | 3.80 mm |
H3 | 8.90 mm |
Z (Stroke) | 9 mm |
Attribute | Value |
---|---|
Number of folds | 1.50 |
Suction force (-600mbar) | 5.30 N |
Size | 25 |
Suction cup material | Nitrile rubber NBR |
Weight | 2.70 g |
Curve radius (min) (convex) | 20 mm |
Product family | FGA |
Ordering information: FGA 25 NBR-55 N016