Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Size | 14 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 55 Shore A |
Material characteristics | FDA-compatible |
Nipple material | Aluminum |
Connection | M5-M |
Number of folds | 1.5 |
Vacuum connection | M5-M |
Attribute | Value |
---|---|
d2 | 5 mm |
Dmax(S) | 14.50 mm |
dn | 2.50 mm |
Ds | 12.50 mm |
G1 | M5-M |
H | 20.50 mm |
LG1 | 5 mm |
SW1 | 7 mm |
Z (Stroke) | 5 mm |
Attribute | Value |
---|---|
Suction cup material | Silicone SI |
Material hardness [Shore A] | 55 Shore A |
Size | 14 |
Number of folds | 1.50 |
Connection | M5-AG |
Curve radius (min) (convex) | 15 mm |
Volume | 0.42 cm³ |
Suction force (-600mbar) | 1.20 N |
Pull-off force | 5 N |
Hose diameter (rec.) d | 2 mm |
Weight | 2.10 g |
Product family | FSGA |
Ordering information: FSGA 14 SI-55 M5-AG
Suction cup FSGA (elastomer part + connection nipple) is delivered unassembled (diameters of 33 mm and more are assembled). The delivery consists of:
Available spare parts: suction cup FGA, connection nipple SA-NIP