Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Size | 78 |
Suction cup material | Natural Rubber NK |
Material hardness [Shore A] | 45 Shore A |
Nipple material | Aluminum |
Connection | G1/4"-F |
Number of folds | 1.5 |
Vacuum connection | G1/4"-F |
Attribute | Value |
---|---|
d2 | 54 mm |
Dmax(S) | 84.50 mm |
dn | 8.20 mm |
Ds | 74 mm |
G1 | G1/4"-F |
H | 62 mm |
LG1 | 12 mm |
SW1 | 21 mm |
Z (Stroke) | 16 mm |
Attribute | Value |
---|---|
Suction cup material | Natural Rubber NK |
Material hardness [Shore A] | 45 Shore A |
Size | 78 |
Number of folds | 1.50 |
Connection | G1/4-IG |
Curve radius (min) (convex) | 100 mm |
Volume | 75.58 cm³ |
Suction force (-600mbar) | 137.40 N |
Pull-off force | 218 N |
Hose diameter (rec.) d | 6 mm |
Weight | 71 g |
Product family | FSGA |
Ordering information: FSGA 78 NK-45 G1/4-IG
Suction cup FSGA (elastomer part + connection nipple) is delivered unassembled (diameters of 33 mm and more are assembled). The delivery consists of:
Available spare parts: suction cup FGA, connection nipple SA-NIP