Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Size | 22 |
Suction cup material | Natural Rubber NK |
Material hardness [Shore A] | 45 Shore A |
Number of folds | 1.5 |
Attribute | Value |
---|---|
d | 4.50 mm |
d2 | 11.70 mm |
D1 | 24.20 mm |
Dk | 10 mm |
Dmax(S) | 25 mm |
Ds | 21.50 mm |
H | 19 mm |
H2 | 3.80 mm |
H3 | 9.10 mm |
Z (Stroke) | 6 mm |
Attribute | Value |
---|---|
Number of folds | 1.50 |
Suction force (-600mbar) | 5.70 N |
Size | 22 |
Suction cup material | Natural Rubber NK |
Weight | 2 g |
Curve radius (min) (convex) | 25 mm |
Product family | FGA |
Ordering information: FGA 22 NK-45 N016