FG 9 NK-45 N016

Part no.: 10.01.06.00452

Bellows suction cup (round) for very uneven workpieces

Size9
Suction cup materialNatural Rubber NK
Material hardness [Shore A]45 Shore A
Number of folds2.5
FG 9 NK-45 N016
Attribute Value
d 4.50 mm
d2 4.10 mm
D1 8.90 mm
Dk 9 mm
Dmax(S) 9.50 mm
Ds 9 mm
H 15 mm
H2 3.80 mm
H3 8.20 mm
Z (Stroke) 3 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 0.79 N
Pull-off force 2.30 N
Volume 0.30 cm³
Curve radius (min) (convex) 4.50 mm
Size 9
Nipple family N 016
Number of folds 2.50
Suction cup material Natural Rubber NK
Material hardness [Shore A] 45 Shore A
Weight 0.50 g
Product family FG

Ordering information: FG 9 NK-45 N016