FG 32 NK-45 N018

Part no.: 10.01.06.00457

Bellows suction cup (round) for very uneven workpieces

Size32
Suction cup materialNatural Rubber NK
Material hardness [Shore A]45 Shore A
Number of folds2.5
FG 32 NK-45 N018
Attribute Value
d 8 mm
d1 15 mm
d2 16 mm
D1 32.40 mm
Dk 18 mm
Dmax(S) 33.50 mm
Ds 32 mm
H 37.50 mm
H2 13 mm
H3 17 mm
Z (Stroke) 15 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 12.06 N
Pull-off force 36.90 N
Volume 9.77 cm³
Curve radius (min) (convex) 35 mm
Size 32
Nipple family N 018
Number of folds 2.50
Suction cup material Natural Rubber NK
Material hardness [Shore A] 45 Shore A
Weight 9 g
Product family FG

Ordering information: FG 32 NK-45 N018