FG 42 NK-45 N018

Part no.: 10.01.06.00458

Bellows suction cup (round) for very uneven workpieces

Size42
Suction cup materialNatural Rubber NK
Material hardness [Shore A]45 Shore A
Number of folds2.5
FG 42 NK-45 N018
Attribute Value
d 8 mm
d1 15 mm
d2 17.80 mm
D1 43.50 mm
Dk 18 mm
Dmax(S) 45 mm
Ds 42.60 mm
H 46 mm
H2 13 mm
H3 17 mm
Z (Stroke) 20 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 14.93 N
Pull-off force 44 N
Volume 19.79 cm³
Curve radius (min) (convex) 75 mm
Size 42
Nipple family N 018
Number of folds 2.50
Suction cup material Natural Rubber NK
Material hardness [Shore A] 45 Shore A
Weight 18 g
Product family FG

Ordering information: FG 42 NK-45 N018