Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Size | 110 |
Suction cup material | Vulkollan VU1 |
Material hardness [Shore A] | 72 Shore A |
Connection | G1/2"-F |
Number of folds | 1.5 |
Attribute | Value |
---|---|
d2 | 80 mm |
Dmax(S) | 127 mm |
Dmk | 55 mm |
Ds | 110 mm |
G1 | G1/2"-F |
G2 | G1/8"-F |
H | 69 mm |
LG1 | 14 mm |
LG2 | 8 mm |
Z (Stroke) | 30 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 295 N |
Pull-off force | 420 N |
Volume | 350 cm³ |
Curve radius (min) (convex) | 100 mm |
Hose diameter (rec.) d | 9 mm |
Size | 110 |
Nipple family | N 037 |
Suction cup material | Vulkollan VU1 |
Material hardness [Shore A] | 72 Shore A |
Weight | 332.20 g |
Product family | FSGA |
Number of folds | 1.50 |
Ordering information: FSGA 110 VU1-72 G1/2-IG ON
Suction cup FSGA VU1 (elastomer part + connection nipple) is delivered assembled. The assembly consists of:
Available spare parts: suction cup FGA VU1, connection nipple SA-NIP / connection disc SA-SCHE