FGAO 95x40 VU1-72 N038

Part no.: 10.01.06.00499

Bellows suction cup (oval), very hard-wearing, for narrow workpieces

Dimensions (LxB)95 x 40
Suction cup materialVulkollan VU1
Material hardness [Shore A]72 Shore A
Number of folds1.5
FGAO 95x40 VU1-72 N038
Attribute Value
B1 38 mm
b2 23 mm
Bmax(S) 42.50 mm
Bs 40 mm
d 11.50 mm
d1 7.50 mm
H 23.50 mm
l2 78 mm
L1 93 mm
Lmax(S) 97 mm
Ls 95 mm
X1 55 mm
Z (Stroke) 12 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 95 N
Pull-off force 110 N
Curve radius (min) (convex) 20 mm
Dimensions (LxB) 95 x 40
Number of folds 1.50
Suction cup material Vulkollan VU1
Material hardness [Shore A] 72 Shore A
Product family FGAO
Weight 20.90 g

Ordering information: FGAO 95x40 VU1-72 N038