Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (oval), very hard-wearing, for narrow workpieces
Dimensions (LxB) | 95 x 40 |
Suction cup material | Vulkollan VU1 |
Material hardness [Shore A] | 72 Shore A |
Nipple material | Brass |
Connection | G1/8"-M |
Number of folds | 1.5 |
Attribute | Value |
---|---|
b2 | 23 mm |
B1 | 38 mm |
Bmax(S) | 42.50 mm |
Bs | 40 mm |
dn | 5 mm |
G1 | G1/8"-M |
H | 29.50 mm |
L1 | 93 mm |
l2 | 78 mm |
LG1 | 8 mm |
Lmax(S) | 97 mm |
Ls | 95 mm |
SW1 | 4 mm |
Z (Stroke) | 12 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 95 N |
Pull-off force | 110 N |
Volume | 38.22 cm³ |
Curve radius (min) (convex) | 20 mm |
Hose diameter (rec.) d | 9 mm |
Nipple family | N 038 |
Dimensions (LxB) | 95 x 40 |
Number of folds | 1.50 |
Suction cup material | Vulkollan VU1 |
Material hardness [Shore A] | 72 Shore A |
Weight | 125 g |
Product family | FSGAO |
Ordering information: FSGAO 95x40 VU1-72 G1/8-AG
Suction cup FSGAO (elastomer part + support plate) is delivered assembled. The assembly consists of:
Available spare parts: suction cup FGAO