FG 7 SI-CO-55 N016

Part no.: 10.01.06.00508

Bellows suction cup (round) for very uneven workpieces

Size7
Suction cup materialSilicone SI conductive
Material hardness [Shore A]55 Shore A
Number of folds2.5
Attribute Value
d 4.50 mm
d2 1.80 mm
D1 6.50 mm
Dk 9 mm
Dmax(S) 7 mm
Ds 5.90 mm
H 14 mm
H2 3.80 mm
H3 6.50 mm
Z (Stroke) 3 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 0.15 N
Pull-off force 0.90 N
Volume 0.16 cm³
Curve radius (min) (convex) 7.50 mm
Size 7
Nipple family N 016
Number of folds 2.50
Suction cup material Silicone SI conductive
Material hardness [Shore A] 55 Shore A
Weight 0.50 g
Product family FG

Ordering information: FG 7 SI-CO-55 N016