FSG 12 NBR-55 G1/8-AG

Part no.: 10.01.06.00562

Bellows suction cup (round) for very uneven workpieces

Size12
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 Shore A
Nipple materialAluminum
ConnectionG1/8"-M
Number of folds2.5
Vacuum connectionG1/8"-M
FSG 12 NBR-55 G1/8-AG
Attribute Value
d2 5 mm
dn 3.50 mm
Dmax(S) 13 mm
Ds 12 mm
G1 G1/8"-M
H 27 mm
LG1 7.50 mm
SW1 14 mm
Z (Stroke) 7 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction cup material Nitrile rubber NBR
Material hardness [Shore A] 55 Shore A
Size 12
Number of folds 2.50
Connection G1/8-AG
Curve radius (min) (convex) 12.50 mm
Volume 0.60 cm³
Suction force (-600mbar) 1.18 N
Pull-off force 3.50 N
Hose diameter (rec.) d 4 mm
Weight 4.90 g
Product family FSG


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a dry, smooth and flat workpiece surface - they do not include a safety factor Pull-off force: The pull-off force of the versions made of natural rubber is reduced by about 40% Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m

Ordering information: FSG 12 NBR-55 G1/8-AG

Suction cup FSG (elastomer part + connection nipple) is delivered unassembled. The delivery consists of:

  • Suction cup of type FG – elastomer part, available in various diameters and materials
  • Connection nipple of type SA-NIP – available with various threads

Available spare parts: suction cup FG, connection nipple SA-NIP