Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) for very uneven workpieces
Size | 52 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 55 Shore A |
Material characteristics | FDA-compatible |
Number of folds | 2.5 |
Attribute | Value |
---|---|
d | 8 mm |
d2 | 24.60 mm |
D1 | 52 mm |
Dk | 18 mm |
Dmax(S) | 55 mm |
Ds | 52.50 mm |
H | 48.70 mm |
H2 | 13 mm |
Z (Stroke) | 25 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 28.52 N |
Pull-off force | 96 N |
Volume | 37.59 cm³ |
Curve radius (min) (convex) | 75 mm |
Size | 52 |
Nipple family | N 018 |
Number of folds | 2.50 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 55 Shore A |
Weight | 22.90 g |
Product family | FG |
Ordering information: FG 52 SI-55 N018