SA-SCHE 77 G1/2-IG FSGA

Part no.: 10.01.06.00593
Suction cup connection disc
External diameter D: 77 mm
Thread G1: G1/2"-F
for: Flat suction pad FSGA
SA-SCHE 77 G1/2-IG FSGA
Attribute Value
D 77 mm
G1 G1/2"-F
L1 32 mm
L2 10 mm
LG1 14 mm
SW1 10 mm