FG-X 30 SI-35 N020

Part no.: 10.01.06.00594
Egg suction cup
Size: 30
Suction cup material: Silicone SI
Material hardness: 35 °Sh
Number of folds: 2.5
FG-X 30 SI-35 N020
Attribute Value
d 4.5 mm
d2 13.5 mm
D1 42 mm
Dk 13 mm
Dmax(S) 45 mm
Ds 27 mm
H 73 mm
H2 12 mm
Z 37.5 mm