Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) for very uneven workpieces
Size | 5 |
Suction cup material | Silicone SI conductive |
Material hardness [Shore A] | 55 Shore A |
Number of folds | 2.5 |
Attribute | Value |
---|---|
d | 3.50 mm |
d2 | 2.60 mm |
D1 | 6 mm |
Dk | 7 mm |
Dmax(S) | 6.50 mm |
Ds | 5 mm |
H | 14 mm |
H2 | 8 mm |
Z (Stroke) | 2 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 0.32 N |
Pull-off force | 0.80 N |
Volume | 1.37 cm³ |
Curve radius (min) (convex) | 2 mm |
Size | 5 |
Nipple family | N 017 |
Number of folds | 2.50 |
Suction cup material | Silicone SI conductive |
Material hardness [Shore A] | 55 Shore A |
Weight | 0.30 g |
Product family | FG |
Ordering information: FG 5 SI-CO-55 N017