SAB 60 NBR-60 G3/8-IG

Part no.: 10.01.06.00674

Bellows suction cup (round) for very dynamic handling of smooth and oily workpieces

Size60
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 Shore A
Nipple materialAluminum
ConnectionG3/8-IG
Number of folds1.5
SAB 60 NBR-60 G3/8-IG
Attribute Value
dn 6 mm
D1 48 mm
Dmax(S) 67 mm
Ds 61.10 mm
G1 G3/8"-F
H 41.30 mm
LG1 15 mm
SW1 22 mm
Z (Stroke) 14.50 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 82 N
Pull-off force 130 N
Lateral force 145 N
Lateral force (oily surface) 77 N
Volume 28.80 cm³
Curve radius (min) (convex) 65 mm
Hose diameter (rec.) d 6 mm
Size 60
Suction cup material Nitrile rubber NBR
Material hardness [Shore A] 60 Shore A
Weight 40 g
Product family SAB
Number of folds 1.50


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a dry, smooth and flat workpiece surface - they do not include a safety factor Lateral force: The specified lateral forces are values measured at a vacuum of -0.6 bar with a dry or oily, smooth, flat workpiece surface. Depending on the workpiece surface and its quality, the actual values may deviate from these values Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m

Ordering information: SAB 60 NBR-60 G3/8-IG

Suction cup SAB, available in various diameters, is delivered with connection nipple vulcanized to elastomer part.