Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) for very dynamic handling of smooth and oily workpieces
Size | 100 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 60 Shore A |
Nipple material | Nickel plated |
Connection | G1/4-IG |
Number of folds | 1.5 |
Attribute | Value |
---|---|
dn | 6 mm |
D1 | 77 mm |
Dmax(S) | 110 mm |
Ds | 100.80 mm |
G1 | G1/4"-F |
H | 61.80 mm |
LG1 | 20 mm |
SW1 | 22 mm |
Z (Stroke) | 25.80 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 190 N |
Pull-off force | 357 N |
Lateral force | 295 N |
Lateral force (oily surface) | 214 N |
Volume | 115 cm³ |
Curve radius (min) (convex) | 90 mm |
Hose diameter (rec.) d | 6 mm |
Size | 100 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 60 Shore A |
Weight | 101.90 g |
Product family | SAB |
Number of folds | 1.50 |
Ordering information: SAB 100 NBR-60 G1/4-IG
Suction cup SAB, available in various diameters, is delivered with connection nipple vulcanized to elastomer part.