Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Size | 33 |
Suction cup material | High temperature material HT1 |
Material hardness [Shore A] | 60 Shore A |
Number of folds | 1.5 |
Attribute | Value |
---|---|
d | 8 mm |
d1 | 16 mm |
d2 | 17 mm |
D1 | 36 mm |
Dk | 18 mm |
Dmax(S) | 38 mm |
Ds | 30 mm |
H | 27 mm |
H2 | 13 mm |
H3 | 14 mm |
Z (Stroke) | 9 mm |
Attribute | Value |
---|---|
Number of folds | 1.50 |
Suction force (-600mbar) | 13.60 N |
Size | 33 |
Suction cup material | High temperature material HT1 |
Weight | 6.80 g |
Curve radius (min) (convex) | 40 mm |
Product family | FGA |
Ordering information: FGA 33 HT1-60 N018