FGA 53 HT1-60 N018

Part no.: 10.01.06.00875

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Size53
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 Shore A
Number of folds1.5
FGA 53 HT1-60 N018
Attribute Value
d 8 mm
d1 14.50 mm
d2 33 mm
D1 58.60 mm
Dk 18 mm
Dmax(S) 60 mm
Ds 50 mm
H 34 mm
H2 12.30 mm
H3 19 mm
Z (Stroke) 15 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Number of folds 1.50
Suction force (-600mbar) 51.30 N
Size 53
Suction cup material High temperature material HT1
Weight 18.30 g
Curve radius (min) (convex) 75 mm
Product family FGA

Ordering information: FGA 53 HT1-60 N018