SAOB 140x70 NBR-60 RA

Part no.: 10.01.06.00914

Bellows suction cup (oval) for high dynamic on curved, oily surfaced workpieces

Dimensions (LxB)140 x 70
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 Shore A
Nipple materialAluminum
ConnectionRA
Number of folds1.5
SAOB 140x70 NBR-60 RA
Attribute Value
B1 67 mm
Bmax(S) 75 mm
Bs 70.10 mm
dn 6 mm
H 42.50 mm
L1 126 mm
L4 31.80 mm
Lmax(S) 146 mm
Ls 141.10 mm
Z (Stroke) 16.50 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 165 N
Pull-off force 355.20 N
Lateral force 472.70 N
Lateral force (oily surface) 245.60 N
Volume 106 cm³
Curve radius (min) (convex) 70 mm
Hose diameter (rec.) d 6 mm
Dimensions (LxB) 140 x 70
Suction cup material Nitrile rubber NBR
Material hardness [Shore A] 60 Shore A
Number of folds 1.50
Weight 120.70 g
Product family SAOB


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a dry, smooth and flat workpiece surface - they do not include a safety factor Lateral force: The specified lateral forces are values measured at a vacuum of -0.6 bar with a dry or oily, smooth, flat workpiece surface. Depending on the workpiece surface and its quality, the actual values may deviate from these values Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m

Ordering information: SAOB 140x70 NBR-60 RA

Suction cup SAOB, available in various diameters, is delivered with connection nipple vulcanized to elastomer part.