Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (oval) for high dynamic on curved, oily surfaced workpieces
Dimensions (LxB) | 110 x 55 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 60 Shore A |
Nipple material | Aluminum |
Connection | G1/4-AG |
Number of folds | 1.5 |
Attribute | Value |
---|---|
B1 | 53 mm |
Bmax(S) | 59 mm |
Bs | 55.10 mm |
dn | 6 mm |
G1 | G1/4"-M |
H | 35.50 mm |
L1 | 98.80 mm |
LG1 | 8 mm |
Lmax(S) | 114 mm |
Ls | 110.10 mm |
SW1 | 17 mm |
Z (Stroke) | 12 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 110 N |
Pull-off force | 233.50 N |
Lateral force | 299.20 N |
Lateral force (oily surface) | 123.60 N |
Volume | 53.10 cm³ |
Curve radius (min) (convex) | 50 mm |
Hose diameter (rec.) d | 6 mm |
Dimensions (LxB) | 110 x 55 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 60 Shore A |
Number of folds | 1.50 |
Weight | 84.20 g |
Product family | SAOB |
Ordering information: SAOB 110x55 NBR-60 G1/4-AG
Suction cup SAOB, available in various diameters, is delivered with connection nipple vulcanized to elastomer part.