SAB 100 NBR-60 M10-AG

Part no.: 10.01.06.01002

Bellows suction cup (round) for very dynamic handling of smooth and oily workpieces

Size100
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 Shore A
Nipple materialSteel
ConnectionM10-AG
Number of folds1.5
SAB 100 NBR-60 M10-AG
Attribute Value
dn 4 mm
D1 77 mm
Dmax(S) 110 mm
Ds 100.80 mm
G1 M10-M
H 56.60 mm
LG1 12 mm
SW1 22 mm
Z (Stroke) 25.80 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 190 N
Pull-off force 357 N
Lateral force 295 N
Lateral force (oily surface) 214 N
Volume 115 cm³
Curve radius (min) (convex) 90 mm
Hose diameter (rec.) d 6 mm
Size 100
Suction cup material Nitrile rubber NBR
Material hardness [Shore A] 60 Shore A
Weight 111.60 g
Product family SAB
Number of folds 1.50


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a dry, smooth and flat workpiece surface - they do not include a safety factor Lateral force: The specified lateral forces are values measured at a vacuum of -0.6 bar with a dry or oily, smooth, flat workpiece surface. Depending on the workpiece surface and its quality, the actual values may deviate from these values Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m

Ordering information: SAB 100 NBR-60 M10-AG

Suction cup SAB, available in various diameters, is delivered with connection nipple vulcanized to elastomer part.