Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) for very dynamic handling of smooth and oily workpieces
Size | 80 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 60 Shore A |
Nipple material | Aluminum |
Connection | M14x1.5-AG |
Number of folds | 1.5 |
Attribute | Value |
---|---|
dn | 6 mm |
D1 | 63.60 mm |
Dmax(S) | 89 mm |
Ds | 81.10 mm |
G1 | M14x1.5-M |
H | 49.90 mm |
LG1 | 12 mm |
SW1 | 22 mm |
Z (Stroke) | 22.10 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 135 N |
Pull-off force | 221 N |
Lateral force | 205 N |
Lateral force (oily surface) | 140 N |
Volume | 67.60 cm³ |
Curve radius (min) (convex) | 75 mm |
Hose diameter (rec.) d | 6 mm |
Size | 80 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 60 Shore A |
Weight | 73.10 g |
Product family | SAB |
Number of folds | 1.50 |
Ordering information: SAB 80 NBR-60 M14x1.5-AG
Suction cup SAB, available in various diameters, is delivered with connection nipple vulcanized to elastomer part.