FGA-B 20 CR-60

Part no.: 10.01.06.01088
Bellows suction cup (round) with 1.5 bellows
Size: 20
Number of folds: 1.5
Suction cup material: Chloroprene CR
Material hardness: 60 °Sh
FGA-B 20 CR-60
Attribute Value
d 5.4 mm
D1 24 mm
Dk 14.3 mm
Dmax(S) 28 mm
Ds 20 mm
H 20 mm
Z 11 mm