FGA-B 20 SI-50

Part no.: 10.01.06.01089
Bellows suction cup (round) with 1.5 bellows
Size: 20
Number of folds: 1.5
Suction cup material: Silicone SI
Material hardness: 50 °Sh
FGA-B 20 SI-50
Attribute Value
d 5.4 mm
D1 24 mm
Dk 14.3 mm
Dmax(S) 28 mm
Ds 20 mm
H 20 mm
Z 11 mm