FGA-B 30 CR-60 N053

Part no.: 10.01.06.01090
Bellows suction cup (round) with 1.5 bellows
Size: 30
Number of folds: 1.5
Suction cup material: Chloroprene CR
Material hardness: 60 °Sh
FGA-B 30 CR-60 N053
Attribute Value
d 5.4 mm
D1 37 mm
Dk 14.9 mm
Dmax(S) 40 mm
Ds 30 mm
H 26 mm
Z 12 mm